Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L704MBX

  • Ideal for accent and display lighting applications
  • Quick-lock adapter attaches anywhere along the surface channel
  • Matching finish arm allows lampholder to rotate and adjust vertically
  • Baffle offered in white or black
  • Swivel maintains tensions to keep lampholder properly aimed
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Finishes: White (P) and Matte Black (MB)
L704MBX

L704MBX

Resources

Specifications

Product Description

Brand Name Halo
Family L734 Continental Cylinder with Baffle
Description CONTINENTAL CYLINDER, YOKE, MATTE BLACK, R40, PAR38

Product Details

UPC 662400137917
Amperage Rating N/A
Mounting Track
Track Lampholders Continental Cylinder Yoke
Voltage Rating 120V
Wattage 300W
Product Weight 2.2
Case Quantity 6
Pallet Quantity 126
Country of Origin CN
ARRA No
Lamp Type Incandescent

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?