Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L734 Continental Cylinder with Baffle

  • Ideal for accent and display lighting applications
  • Quick-lock adapter attaches anywhere along the surface channel
  • Matching finish arm allows lampholder to rotate and adjust vertically
  • Baffle offered in white or black
  • Swivel maintains tensions to keep lampholder properly aimed
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Finishes: White (P) and Matte Black (MB)
L734 Continental Cylinder with Baffle

L734 Continental Cylinder with Baffle

Overview

Halo Step Cylinder lampholders are designed for R, PAR, A and BR lamps. Lampholders are available in satin white and black and polished brass finishes. These lampholders are compatible with all Halo Power-Trac systems. Ideal for accent and display lighting applications where high coloring rendering is required. Lampholders include baffles and are available in a variety of finishes. Lazer lampholders are compatible with all Halo Power-Trac systems.

Resources

Stock Catalog Number (1)

Want to purchase this product?

Interested in email updates?

Need more information?