- Ideal for use where high intensity interior light is needed
- Housing is spun aluminum with baked enamel finish
- Integral multi-tap magnetic transformer
- Yoke allows two axis rotation for maximum aiming adjustability
- Arm allows 330° rotation and 0° to 90° vertical pivot
- Finishes: White (P) and Black (MB)
HALO
L3751 LV Alto High Intensity Display Lampholder
Overview
The ALTO series of lampholders offers the beauty and functional design that sophisticated spaces require. The ALTO family includes lampholders in a range of sizes that accept a number of lamp types and sizes. For use with single and two circuit Halo and Lazer-by-Halo track systems. The light weight and small size of this lampholder family makes them ideal for use in museums, galleries, malls, exhibits and similar areas where high interior light is needed.