Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Aug 21, 2022

HALO

L3240E, L3250E, L3255E Para Trac CFL Wall Washer

  • Ideal for wallwashing in retail stores, public and commercial areas
  • Multiple wattage and compact fluorescent lamp options available
  • Specular reflector provides optical control and low iridescence
  • Louver and reflector form a continuous light path with no gaps
  • Unobtrusive angle indicators are provided to enable consistent aiming
  • Finishes: White (P) and Black (MB)
  • Lamps: Two 40W, 50W, 55W F40BX compact fluorescent
L3240E, L3250E, L3255E Para Trac CFL Wall Washer

L3240E, L3250E, L3255E Para Trac CFL Wall Washer

Overview

Halo Compact Fluorescent Wall Wash is a lampholder designed for use with two energy efficient twin and triple tube compact fluorescent lamps in 18W, 32W, 39W, 40W, 50W, and 55W. The fixture is designed for use with Halo and Lazer-by-Halo track systems. Ideal for wall washing in retail stores, public areas and other commercial spaces. Wall wash Fixtures are used to create architectural interest, add spatial dimensions of the interior, and enhance wall surface textures.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?