- For use with LZR1330
- Allows use of L274 Cube Cell louver and L400 Series Color Filters
- Finish: Black (MB)
HALO
L252MB
Specifications
Product Description
Brand Name | Halo |
Family | Media Holder Accessory |
Description | MEDIA HOLDER, PAR30, L1830, MATTE BLACK |
Product Details
Lamp Type | PAR30 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |