- Provides effective task or accent lighting
- Formed metal housing for optimal heat dissipation
- Yoke allows 2 axis rotation for maximum aiming adjustability
- Finishes: White (P), Black (MB) and Silver (SL)
- Lamps: supports PAR 20/16
HALO
L1820P
Specifications
Product Description
Brand Name | Halo |
Family | L1820 PAR20 Studio |
Description | STUDIO LAMPHOLDER, WHITE, PAR20 |
Product Details
Lamp Type | Incandescent |
Amperage Rating | N/A |
Mounting | Track |
Track Lampholders | Studio |
Voltage Rating | 120V |
Wattage | 50W |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |