Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L1731 Front Loading Gimbal Ring

  • Provides effective task or accent lighting
  • Quick-lock adapter attaches anywhere along the track channel
  • Formed aluminum housing for optimal heat dissipation
  • Yoke allows 2 axis rotation for maximum aiming adjustability
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Finishes: White (P) and Matte Black (MB)
  • Lamps: supports standard PAR and halogen PAR lamps
L1731 Front Loading Gimbal Ring

L1731 Front Loading Gimbal Ring

Overview

The Gimbal series of lampholders is designed for use with Halo Linea and Lazer track Systems and utilizes standard PAR and halogen PAR lamp technology. Front loading of the lamp allows ease of relamping. Available in white, black or silver finish. Ideal for accent and dramatic display applications. Trim options include color filters, optical lenses, barn door, louver and baffle.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?