Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

H7RICAT 6" AIR-TITE™ Remodel Housing

  • 120V line voltage housing
  • Insulated Ceiling (IC) rated to be in direct contact with insulation
  • AIR-TITE™ reduces airflow between unconditioned and conditioned spaces
  • Quick Connect wiring connectors included in junction box
  • Thermally protected protects against overheating from over-lamping
  • Remodel springs accommodate 1/2" and 5/8" ceiling material
  • Non-metallic (NM) cable pryouts and conduit knockouts in junction box
  • Die-formed housing
H7RICAT 6" AIR-TITE™ Remodel Housing

H7RICAT 6" AIR-TITE™ Remodel Housing

The industry standard

A standard in the industry for both light commercial and residential applications, the remodel housing accepts a wide variety of trims allowing for a number of different lighting effects from one basic housing. The H7RICAT housing is for installations where the housing will be in direct contact with insulation and the AIR-TITE design meets restricted air flow requirements.

The professional's brand of choice!

The professional's brand of choice!

For more than 65 years, HALO's state-of-the-art engineering; on-going research and development; and meticulous product standards has distinguished the brand the building community knows and trusts. In fact, HALO has been voted as the Brand Leader in lighting for more than 24 consecutive years!

Patented Innovation and High Quality

Patented Innovation and High Quality

HALO's housings feature a robust construction, an integral thermal protector that guards against over-lamping and installs from below a finished ceiling. The housing is engineered with many contractor-friendly features for quick and easy installation. We also emboss the logo on the frame, so you can be confident you have a quality HALO product.

Complete your installation

Products frequently bought together

Resources

Stock Catalog Number (1)

FAQs

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?