- Accessory transformer for use with designated Non-IC housings
- Steps 277V line voltage down to 120V fixture voltage
- 300VA maximum
HALO
H277
Specifications
Product Description
Brand Name | Halo |
Family | H277 Series |
Description | Stepdown Transformer, 277V to 120V, 300VA |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120 / 277V |
Wattage | 300VA |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |