- Got Nail!™ bar hangers
- Pass-N-Thru™ tool-less shortening of bar hangers
- Quick Connect wiring connectors included in junction box
- Slide-N-Side™ wire traps
- Thermally protected
- Die-formed housing and plaster frame
- Housing may be removed from plaster frame for junction box access
- Integral 120V/277V transformer steps line voltage down to lamp voltage
HALO
H1499T75
Specifications
Product Description
Brand Name | Halo |
Family | H1499T75 Series |
Description | 4" Housing Non-IC Shallow Ceiling 120/277V Dual Tap Transformer Low Voltage 75W MR16 Max. |
Product Details
Lamp Type | MR16 (Not Included) |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 75W |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |