Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Apr 18, 2024

HALO

H1499T75 Series

  • Got Nail!™ bar hangers
  • Pass-N-Thru™ tool-less shortening of bar hangers
  • Quick Connect wiring connectors included in junction box
  • Slide-N-Side™ wire traps
  • Thermally protected
  • Die-formed housing and plaster frame
  • Housing may be removed from plaster frame for junction box access
  • Integral 120V/277V transformer steps line voltage down to lamp voltage
H1499T75 Series

H1499T75 Series

Overview

The H1499T75 is a small aperture low voltage housing for providing accent and task lighting with up to 75W 12V MR16 lamps. The H1499T75 is designed for use in non-insulated ceilings. The H1499T75 features a dual-tap transformer for 120V or 277V input. H1499T75 is for non-insulated ceilings. If installed in insulated ceilings, insulation must be kept 3 inches away from all sides of housing.

Complete your installation

Products frequently bought together

Resources

Want to purchase this product?

Interested in email updates?

Need more information?