- Optically clear glass lenses are used to modify the beam of light.
- For proper installation, the textures side is placed away from the lamp
- Replace existing clear glass lens provided for containment.
- Can be combined with filter media, louvers and snoots.
Your internet browser isn't supported.
L122
Specifications
Product Description
| Brand Name | Halo |
| Family | HALO Color Filters |
| Description | Yellow, Dichroic Filter |
Product Details
| Lamp Type | N/A |
| UPC | 662400136842 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Case Quantity | 1 |
| Pallet Quantity | 650 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | Yes |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |