- Available in a variety of colors
- Diameters of 2, 2-1/2, 3-3/4, 4-11/16, and 6-5/16 inches available
- Color filters are available in several sizes to match fixture.
Your internet browser isn't supported.
L120
Specifications
Product Description
| Brand Name | Halo |
| Family | HALO Color Filters |
| Description | Red, Dichroic filter. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 662400136828 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 0.05 |
| Case Quantity | 50 |
| Pallet Quantity | 5000 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | Yes |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |