Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

3013 Square Adjustable Gimbal

  • Die cast trim ring with die cast gimbal
  • Mounting methods include friction clips
  • 35° positive tilt, 15° negative tilt, 36° orientation in housing
  • Trim finishes in a wide variety of colors
  • Front loading, snap-in lamp access face plate
3013 Square Adjustable Gimbal

3013 Square Adjustable Gimbal

Overview

Adjustable square gimbal trim designed for use with IC or Non-IC AIR-TITE™ 3” Halo small aperture line and low voltage housings. This die-cast aluminum trim is available in multiple finishes to match interior decor.Trim uses low voltage MR16 or GU10 line voltage lamps ideal for accent and task lighting. Trim offers 35°positive tilt, 15° negative tilt, and 360° orientation within housing. The trim construction allows use with the Halo H3 Series of standard round aperture housings.

Complete your installation

Products frequently bought together

Resources

Stock Catalog Number (3)

Want to purchase this product?

Interested in email updates?

Need more information?