- Die cast trim with adjustable lamp sleeve
- Mounting methods include friction clips
- -75° tilt, 36° orientation in housing
- Available in White, Satin Nickel or Tuscan Bronze
HALO
3010WH
Specifications
Product Description
Brand Name | Halo |
Family | 3010 Super Adjustable - 0-75° Adjustment |
Description | 3" Trim, Super Adjustable, 80 Degree, White |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Aperture | 3 Inch |
Mounting | Recessed |
Recessed Trim | Super Adjustable |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |