Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

3009 Adjustable Gimbal - 35° Tilt

  • Die cast trim ring with die cast gimbal
  • Mounting methods include friction clips
  • 35° positive tilt, 15° negative tilt, 36° orientation in housing
  • Trim finishes in a wide variety of colors
3009 Adjustable Gimbal - 35° Tilt

3009 Adjustable Gimbal - 35° Tilt

Overview

Adjustable flush gimbal trim is designed for use with IC or Non-IC AIRTITE™ 3" Halo small aperture line and low voltage housings. This die-cast trim is available in multiple finishes to match interior decor. Adjustable gimbal trim uses MR16 low voltage or GU10 line voltage lamps ideal for accent and task lighting. Trim offers 35° tilt, and –15° reverse tilt and 360° orientation within housing.

Complete your installation

Products frequently bought together

Resources

Stock Catalog Number (3)

Want to purchase this product?

Interested in email updates?

Need more information?