Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

3001 Adjustable Pinhole Baffle

  • Die cast trim ring with metal baffle
  • Mounting methods include friction clips
  • 15° tilt, 36° orientation in housing
  • Trim finishes in a wide variety of colors with black baffle
3001 Adjustable Pinhole Baffle

3001 Adjustable Pinhole Baffle

Overview

Adjustable pinhole with baffle designed for use with IC or Non-IC AIRTITE™ 3” Halo small aperture line and low voltage housings. Trim ring is available in multiple finishes to match interior decor. Trim uses low voltage MR16 or GU10 line voltage lamps ideal for accent and task lighting. Pinhole trim offers 15° tilt, and 360° orientation within housing.

Complete your installation

Products frequently bought together

Resources

Stock Catalog Number (3)

Want to purchase this product?

Interested in email updates?

Need more information?