Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

3001WHBB

  • Die cast trim ring with metal baffle
  • Mounting methods include friction clips
  • 15° tilt, 36° orientation in housing
  • Trim finishes in a wide variety of colors with black baffle
3001WHBB

3001WHBB

Resources

Specifications

Product Description

Brand Name Halo
Family 3001 Adjustable Pinhole Baffle
Description 3" Trim Adjustable 15 Degree Pinhole White Trim with Black Baffle

Product Details

Lamp Type N/A
Amperage Rating N/A
Aperture 3 Inch
Mounting Recessed
Range of Motion N/A
Recessed Trim Adjustable Pinhole Baffle
Voltage Rating N/A
Wattage 50 W
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX Yes
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?