- Wet location listed for use as a shower light
- Non-conductvie, non-corrosive polymer trim
- 15° tilt, 36° rotation
- Clear specular splay reflector
- Trim available in various finishes
HALO
1951PS
Specifications
Product Description
Brand Name | Halo |
Family | 1951 LV Regressed Lensed Showerlight |
Description | 4" Trim Lensed Showerlight White Trim, Clear Specular Splay Reflector, MR16 |
Product Details
Lamp Type | N/A |
UPC | 622697464974 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Adjustable Lensed Showerlight |
Voltage Rating | N/A |
Product Weight | 0.74 |
Case Quantity | 12 |
Pallet Quantity | 384 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |