Brand Name | Halo |
Family | 173 Fresnel Glass Lens with Reflector |
Description | 6" Trim Fresnel Lens with Reflector - Socket Supporting Wet Location & Air-tite Listed White Trim with Fresnel Lens |
UPC | 662400318385 |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Fresnel Lens with Reflector |
Product Weight | 0.91 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |