- Die cast trim ring with 9° adjustable scoop
- For directional accent lighting - ideal for wall wash applications
- 9° tilt, 36° rotation
- Available in white
HALO
1497P
Specifications
Product Description
Brand Name | Halo |
Family | 1497 LV Adjustable Mirror 90° Tilt |
Description | 4" Trim Adjustable Mirror White Trim with White Scoop, MR16 |
Product Details
Lamp Type | N/A |
UPC | 662400671879 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Recessed Trim | Adjustable |
Voltage Rating | N/A |
Product Weight | 0.55 |
Case Quantity | 6 |
Pallet Quantity | 432 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |