- Die cast trim ring and gimbal
- For directional accent lighting
- 3° tilt, 36° rotation
- Available in a variety of finishes
HALO
1495TBZ
Specifications
Product Description
Brand Name | Halo |
Family | 1495 LV Adjustable Gimbal 30° Tilt |
Description | 4" Trim Adjustable Gimbal Tuscan Bronze, MR16 |
Product Details
Lamp Type | N/A |
UPC | 623961311697 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Recessed Trim | Adjustable Gimbal |
Voltage Rating | N/A |
Product Weight | 0.44 |
Case Quantity | 6 |
Pallet Quantity | 1200 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |