Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

1453TBZ

  • Die cast trim ring with matching finish metal
  • For general illumination
  • 35° tilt
  • Available in a variety of finishes
1453TBZ

1453TBZ

Resources

Specifications

Product Description

Brand Name Halo
Family 1453 LV Metal Baffle 35° Tilt
Description 4" Trim Metal Baffle Tuscan Bronze Trim with Tuscan Bronze Baffle, MR16

Product Details

Lamp Type N/A
UPC 623961311659
Amperage Rating N/A
Aperture 4 Inch
Mounting Recessed
Recessed Trim Metal Baffle
Voltage Rating N/A
Wattage 50 W
Product Weight 0.488
Case Quantity 6
Pallet Quantity 1200
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?