Catalog Number:
1421tbz
HALO
  • Die cast trim ring with reflector cone
  • Provides general illumination
  • 35° tilt
  • Baffle and trim available in a variety of finishes

Resources

HALO 1421 trim spec sheet
May 20, 2020
308 KB

HALO Recessed Catalog
May 20, 2020
89 MB
Halo Recessed Catalog
May 13, 2020
74 MB

Specifications

Product Description

Brand Name Halo
Family 1421 LV Reflector 35° Tilt
Description 4" Trim Reflector Tuscan Bronze Trim, Tuscan Bronze Reflector, MR16

Product Details

UPC 623961311598
Aperture 4 Inch
Mounting Recessed
Recessed Trim Reflector
Product Weight 0.49
Case Quantity 6
Pallet Quantity 672
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?