Catalog Number:
1419tbz
HALO
  • Modular platform accepts a variety of optical elements
  • Elements can be interchanged to create a variety of lighting effects
  • Hot aiming rotates 365°, tilts 35° and locks in position without tools
  • Translating center beam optics provides full light output from 0 - 35°
  • Plaster lip with direction marks accommodates ceilings 1/2 to 1" thick
  • Setscrews integral to bar hanger receivers provide positive locking
  • Bar hangers adjust up to 24" and have integral nail and tee grid clip
  • Junction box has (5) 1/2" pry-outs & suitable for (4) #12 thru-branch
  • cULus listed, Non-IC rated, thermally protected and ASTM-E283 airtight

Resources

HALO 1419 trim spec sheet
May 20, 2020
125 KB

HALO Recessed Catalog
May 20, 2020
89 MB
Halo Recessed Catalog
May 13, 2020
74 MB

Specifications

Product Description

Brand Name Halo
Family 1419 LV Pinhole Baffle
Description 4" Trim Pinhole Baffle Tuscan Bronze Trim with Black Baffle, MR16

Product Details

UPC 623961311611
Aperture 4 Inch
Mounting Recessed
Recessed Trim Pinhole Baffle
Product Weight 0.63
Case Quantity 6
Pallet Quantity 1200
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?