Catalog Number:
1412w
HALO
  • Low Voltage Trim
  • Torsion Spring retention
  • Includes 12V transformer for retrofit to H7T and H7RT housings
  • Trim available in White
  • Baffle and Lampholder available in White or Black

Resources

HALO Recessed Catalog
May 20, 2020
89 MB
Halo Recessed Catalog
May 13, 2020
74 MB

Specifications

Product Description

Brand Name Halo
Family 1412 Low Voltage Adj Spot 30° Tilt
Description 6" Trim Low Voltage Adjustable Spot with Transformer White Trim with White Baffle & 30 Degree Tilt

Product Details

UPC 662400606048
Aperture 6 Inch
Mounting Recessed
Recessed Trim Adjustable Spot
Product Weight 0.91
Case Quantity 6
Pallet Quantity 90
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?