Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

MSLED600

  • Motion sensor detects motion 180° up to 70 ft.
MSLED600

MSLED600

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family MSLED180 Series
Description 600 degree LED Solar - Black

Product Details

Lamp Type LED
Amperage Rating 0.41A at 120V
Mounting Surface/Suspended
Range of Motion 180 Degree
Voltage Rating 120V
Wattage 50W
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?