Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

MSLED300W

  • Motion sensor detects motion 180° up to 70 ft.
MSLED300W

MSLED300W

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family MSLED180 Series
Description 120 degree Motion Sensor Solar Powered LED Floodlight

Product Details

Lamp Type LED
Amperage Rating N/A
Mounting Surface/Suspended
Range of Motion N/A
Voltage Rating N/A
Wattage 40W
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?