Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

MS276RDW

  • Motion sensor detects motion 270° up to 90 ft.
  • Die-cast metal housing with decorative lamp covers
  • Combines Doppler radar with traditional PIR technology
  • Detects lateral movement plus movement towards and away from the home
  • Perfect for wall-mount or eave-mount applications
  • Two 100W (maximum) PAR bulbs sold separately
  • Available in bronze (MS276RD) and white (MS276RDW)
MS276RDW

MS276RDW

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family MS276RD Series Precision Plus Doppler Radar
Description 270° 200 WATT PAR MOTION-ACTIVATED SECURITY FLOODLIGHT

Product Details

UPC 080083539154
Amperage Rating N/A
Mounting Surface/Suspended
Range of Motion 270 Degree
Voltage Rating 120V
Wattage 200W
Product Weight 1.8
Case Quantity 2
Pallet Quantity 160
Country of Origin CN
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?