- Smooth Splay and Lens
Specifications
Product Description
Brand Name | Halo |
Family | LT6-DM 6" Regressed Canless Direct Mount |
Description | 6-inch LED direct mount module,800 Lumens,90 CRI min, 2700K, 3000K, 3500K selectable CCT,120V, Matte White Finish |
Product Details
Lamp Type | LED |
UPC | 080083159963 |
Amperage Rating | 0.074A at 120V |
Aperture | 6 Inch |
Color Temperature Max | 3500K |
Mounting | Direct Mount |
Voltage Rating | 120V |
Wattage | 8.3W |
Product Weight | 1.31 |
Case Quantity | 4 |
Pallet Quantity | 288 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |