- Option for baffle trim
- Canless Direct Mount – does not require recessed housing or junction box
- Up to 700 delivered lumens
- Achieving L70 at 35,000 hours in IC and non-IC applications
- Plastic construction is impact resistant and non-corrosive
- 1.87” depth – easy to install in ultra-shallow plenum spaces
HALO
LTB4069FS351EWHDMR
Specifications
Product Description
Brand Name | Halo |
Family | LT4-DM 4" Regressed Canless Direct Mount |
Description | 4-inch baffle LED canless module, 600 lumens, 90 CRI min, 3000K, 4000K, 5000K selectable CCT, Matte White flange Finish, Direct Mount, Recyclable 4-color unit carton |
Product Details
Lamp Type | LED |
UPC | 080083253456 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Direct Mount |
Voltage Rating | 120V, 60Hz |
Wattage | 8 Watt @ 3000K |
Product Weight | 1.07 |
Case Quantity | 4 |
Pallet Quantity | 336 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |