- Smooth Splay and Lens
Specifications
Product Description
Brand Name | Halo |
Family | LT3-DM 3" Regressed Canless Direct Mount |
Description | 3-inch LED direct mount module,500 lumens,90 CRI min, 2700K, 3000K, 3500K selectable CCT,120V,Matte White |
Product Details
Lamp Type | LED |
UPC | 080083159680 |
Amperage Rating | 0.058A at 120V |
Aperture | 3 Inch |
Color Temperature Max | 3500K |
Mounting | Direct Mount |
Voltage Rating | 120V |
Wattage | 6.6W |
Product Weight | 1.15 |
Case Quantity | 4 |
Pallet Quantity | 588 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |