- Available with smooth splay or baffle trim
Specifications
Product Description
Brand Name | Halo |
Family | LT5/6 SeleCCTable™ Downlight |
Description | 5/6-inch LED retrofit module, baffle trim,600 Lumens,90 CRI min, 3000K, 4000K, 5000K selectable CCT,120V,Matte White Flange |
Product Details
Lamp Type | LED |
UPC | 080083162482 |
Amperage Rating | 0.06A at 120V |
Aperture | 5/6 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 6.97W |
Product Weight | 0.75 |
Case Quantity | 4 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |