- Available with smooth splay or baffle trim
Specifications
Product Description
Brand Name | Halo |
Family | LT4 SeleCCTable™ Downlight |
Description | 4-inch LED retrofit module, smooth splay, baffle trim,600 Lumens,90 CRI min, 2700K, 3000K, 3500K selectable CCT,Recyclable, Matte White finish |
Product Details
Lamp Type | LED |
UPC | 080083162529 |
Amperage Rating | 0.058 |
Aperture | 4 Inch |
Color Temperature Max | 3500K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 6.97W |
Product Weight | 0.85 |
Case Quantity | 4 |
Pallet Quantity | 576 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |