Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

LT4 SeleCCTable™ Downlight

  • Available with smooth splay or baffle trim
  • Up to 665 delivered lumens
  • Achieving L70 at 35,000 hours in IC and non-IC applications
  • Plastic construction is impact resistant and non-corrosive
  • Retrofits into existing Halo 4” new construction or remodel housings
  • 3-color selectable CCT: 2700K, 3000K, 3500K or 3000K, 4000K, 5000K
  • 120V input, dimmable down to 10% with select phase cut dimmers
  • Dead front, air-tite, wet location listed, IC rated
  • Five-Year limited warranty
LT4 SeleCCTable™ Downlight

LT4 SeleCCTable™ Downlight

All-purpose retrofit energy-saving solution with SeleCCTable color technology

Ideal as an energy-saving retrofit solution, but also suitable for new construction and remodeling installations, the 4" LT SeleCCTable™ Downlight is an LED module for use in 4" aperture recessed downlights. It features two field selectable CCT options (2700K, 3000K, 3500K or 3000K, 4000K, 5000K) as well as a smooth splay or a traditional baffle trim. The LT series is dead front, wet location listed, air-tite, IC rated, and compatible with Halo new construction and remodel housings. The LT series is perfect for residential downlighting applications with its versatile installation, attractive design, and energy efficiency.

3 Color Selectable CCT

3 Color Selectable CCT

SeleCCTable technology puts flexibility at your fingertips. By using the switch located on the back of the fixture, the user can choose from a range of three color temperatures from 2700K - 5000K.

Baffle or Smooth Splay

Baffle or Smooth Splay

The LT family is now available in a baffle trim for a traditional look or a smooth splay for a more modern aesthetic.

Dead Front Polymer Trim

Dead Front Polymer Trim

Wet location listed and dead front. Perfect for bathrooms and outdoor covered spaces.

Resources

Stock Catalog Number (4)

Other products you might be interested in

Want to purchase this product?

Need more information?