- Ceiling mounting in compatible junction boxes, Lumens up to 1200
- Optional designer trims in Matte White, Satin Nickel, Tuscan Bronze
- 5 CCT field selectable, 2700K, 3000K, 3500K, 4000K, 5000K, CRI: 90
- Supply wire adapter with LED quick wiring connector included
- 120V: phase dim to 5%, UNV 120V-277V: 0-10V dim down to 5%
- Wet location listed for showers and protected ceilings
- Damp location listed for indoor ceiling or wall mounting
- Suitable for use in closets, compliant with NFPA® 70
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- UL Certified, ENERGY STAR™ Certified
HALO
SLD6129S1EMWR
Specifications
Product Description
Brand Name | Halo |
Family | SLD6 LED 6" Round Field Selectable CCT Surface-Mount Downlights |
Description | 6" Surface LED downlight, 1200 Lumens, 90 CRI minimum, white tuning, selectable CCT 2700K-5000K, 120V 60Hz leading, Matte White, Recyclable |
Product Details
Lamp Type | LED |
UPC | 080083153145 |
Amperage Rating | 0.074A at 120V |
Aperture | 6 Inch |
Color Temperature Max | 5000K |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 15W |
Product Weight | 1.66 |
Case Quantity | 4 |
Pallet Quantity | 400 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |