Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Halo
Family SMD14 LED 14" Round/Square Field Selectable CCT Surface-Mount Downlights
Description 14” Round SMD White (paintable)

Product Details

Lamp Type N/A
UPC 080083138364
Amperage Rating N/A
Aperture 14 Inch
Mounting Ceiling/Wall Mount
Voltage Rating N/A
Product Weight 0.4
Case Quantity 6
Pallet Quantity 270
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?