- 1/2" ultra-low profile lens downlight with wide distribution
Specifications
Product Description
Brand Name | Halo |
Family | SMD6 LED 6" Round/Square Field Selectable CCT Surface-Mount Downlights |
Description | 6" Round Surface Mount Downlight,600 Lumen Series,90CRI, 2700K - 5000K Field Selectable CCT,Matte White finish |
Product Details
Lamp Type | LED |
UPC | 080083020942 |
Amperage Rating | 0.08A at 120V |
Aperture | 6 Inch |
Color Temperature Max | 5000K |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120V |
Wattage | 9W |
Product Weight | 1.57 |
Case Quantity | 4 |
Pallet Quantity | 384 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |