Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

SMD6R129SWHE-EM

  • 1/2" ultra-low profile lens downlight with wide distribution
  • Ceiling/wall mounting in compatible junction boxes, Lumens: up to 1200
  • Installs in many 3-1/2" and 4" square, octagon or round junction boxes
  • Use SMDACCKIT to retrofit into 5" & 6" housings with screwbase adapter
  • 2700K, 3000K, 3500K, 4000K or 5000K Field Selectable CCT, CRI: 90
  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting
  • 120V, phase dimming down to 5% or 120-277V, 0-10V dimming down to 5%
  • Options for emergency backup battery - fixture operates for up to 90 minutes when power fails
SMD6R129SWHE-EM

SMD6R129SWHE-EM

Resources

Specifications

Product Description

Brand Name Halo Home
Family SMD6 LED 6" Round/Square Field Selectable CCT Surface-Mount Downlights
Description 6" Round Surface Mount Downlight, 1200 lumens (nominal), 90 CRI, field selectable 2700K, 3000K, 3500K, 4000K, 5000K CCT, Matte White, UNV Universal 120-277V, Bodine emergency battery
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type LED
UPC 080083141302
Amperage Rating 0.06A at 277V
Aperture 6 Inch
Color Temperature Max 5000K
Mounting Surface Mount
Voltage Rating 120-277V
Wattage 18.1W
Product Weight 2.68
Case Quantity 6
Pallet Quantity 6
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?