- 1/2" ultra-low profile lens downlight with wide distribution
- Ceiling/wall mounting in compatible junction boxes, Lumens: up to 810
- Installs in many 3-1/2" and 4" square, octagon or round junction boxes
- Use SMDACCKIT to retrofit into 4" housings with screwbase adapter
- 2700K, 3000K, 3500K, 4000K or 5000K Field Selectable CCT, CRI: 90
- Optional designer trims in Matte White, Satin Nickel, Tuscan Bronze
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Wet location listed for showers and protected ceilings
- Damp location listed for indoor ceiling or wall mounting
- 120V, Phase dimming down to 5%, ENERGY STAR™ certified
HALO
SMD4S69SWH-C
Specifications
Product Description
Brand Name | Halo |
Family | SMD4 LED 4" Round/Square Field Selectable CCT Surface-Mount Downlights |
Description | Halo SMD4 Square Select, 90 CRI, 600 Lumens |
Product Details
Lamp Type | LED |
Amperage Rating | 0.079A at 120V |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 9.5W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |