Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

H750RICATD010 Series

  • Use with HALO 6" RL56, RA56 and ML56 600, 900, 1200 series modules
  • Insulated Ceiling (IC) rated to be in direct contact with insulation
  • Slide-N-Side™ wire traps
  • AIR-TITE™ reduces airflow between unconditioned and conditioned spaces
  • Quick Connect wiring connectors included in junction box
  • Remodel springs accommodate 1/2" and 5/8" ceiling material
  • Die-formed aluminum housing
  • LED modules install with a plug-in 120V line voltage wiring connector
  • Rated for 15W
H750RICATD010 Series

H750RICATD010 Series

The LED industry standard

A standard in the industry for both light commercial and residential LED applications, the remodel housing accepts a wide variety of trims allowing for a number of different lighting effects. The H750RICAT housing is for installations where the housing will be in direct contact with insulation and the AIR-TITE design meets restricted air flow requirements. The H750RICAT connector system provides high efficacy code compliance when used with HALO LED modules.

Resources

FAQs

Want to purchase this product?

Interested in email updates?

Need more information?