Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Halo
Family SMD12 LED 12" Round/Square Field Selectable CCT Surface-Mount Downlights
Description 12-inch SMD Square Battery Backup, Paintable White Trim

Product Details

Lamp Type Accessory
UPC 080083199600
Amperage Rating N/A
Aperture 12 Inch
Mounting Accessory
Voltage Rating N/A
Product Weight 0.85
Case Quantity 6
Pallet Quantity 162
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?