Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

TGS Series Floodlights

  • Durable die-cast aluminum heads with UV resistant polycarbonate lens
  • Lumen selectable (3 positions) from 2 packages: 2,500lm or 3,000lm Max
  • Single, Twin and Triple head configurations available
  • 70,000 hours of LED lifetime
  • Motion SKUs detects motion 180° (270° with 3 heads) and up-to 50 feet
  • Rated for damp and wet locations
  • Easy install to wall or eave mounting, with integrated easy connector
  • Energy star listed (most Residential SKUs), DLC Listed (Comm. SKUs)
  • Five year limited warranty
TGS Series Floodlights

TGS Series Floodlights

Overview

The TGS Floodlight Family is designed to cover many possible use case scenarios, from flood to connected floodlighting. All versions of TGS include a lumen selectable switch that can reduce the light intensity from the maximum available lumen package. Easy to install, and with metal die-cast heads, the TGS is ideal for both residential and commercial areas such as yards, driveways, patios, loading areas and warehouses.

Resources

Stock Catalog Number (16)

Want to purchase this product?

Need more information?