- Low-profile lens surface-mount luminaire, Ceiling/wall mounting
- Below the ceiling installation, no clips or plates needed
- Installs in many 3-1/2" and 4" ceiling junction and pancake boxes
- 2 color temperatures: 3000K or 4000K CCT, CRI: 90
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- 120V, Phase dimming down to 10%, Lumens: up to 1,200
- Damp location listed for indoor ceiling or wall mounting
- Motion Sensor version times out if motion not detected for 45 seconds
- CA Title-24 high efficacy compliant, ENERGY STAR™ certified
- 5-year warranty
HALO
HLC9129401EWH
Specifications
Product Description
Brand Name | Halo |
Family | HLC9 LED 9" Round Surface-Mount Luminaire |
Description | 9-Inch LED surface light,1200 lumens,90,4000K,120V,Matte white flange finish |
Product Details
Lamp Type | LED |
Amperage Rating | 0.15 (at 120V) |
Aperture | 9 Inch |
Color Temperature Max | 4000K |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 17.6 W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |