- Direct mount - does not require recessed housing or junction box
Specifications
Product Description
Brand Name | Halo |
Family | LCR2 2" Regressed Light Commercial Canless Direct Mount |
Description | 2” Tuscan bronze designer trim |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Aperture | 2 Inch |
Mounting | Fixture Mounted |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |