- Canless Direct Mount does not require recessed housing or junction box
- Delivers up to 800 lumens
- 5-color field selectable CCT - 2700K, 3000K, 3500K, 4000K, 5000K
- Smooth baffle provides high optical cutoff
- 120-277V w/ 0-10V dim or 120V w/phase dim, dim down to 5%
- 90 CRI (min), R9 50 provides high color rendering
- Airtight and wet location listed
- ENERGY STAR® qualified, meets Title 24 high efficacy LED compliance
- Five-year limited warranty
HALO
LCR2089FSE010MW
Specifications
Product Description
Brand Name | Halo |
Family | LCR2 2" Regressed Light Commercial Canless Direct Mount |
Description | 2” all- purpose round LED module,800 lumens,90,5000K,120-277V,Matte White |
Product Details
Lamp Type | LED |
Amperage Rating | 0.035 A |
Aperture | 2 Inch |
Color Temperature Max | 5000K |
Mounting | Direct Mount |
Voltage Rating | 120-227V |
Wattage | 9.26 W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |