- Canless Direct Mount does not require recessed housing or junction box
- Delivers up to 800 lumens
- 5-color field selectable CCT - 2700K, 3000K, 3500K, 4000K, 5000K
- Smooth baffle provides high optical cutoff
- 120-277V w/ 0-10V dim or 120V w/phase dim, dim down to 5%
- 90 CRI (min), R9 50 provides high color rendering
- Airtight and wet location listed
- ENERGY STAR® qualified, meets Title 24 high efficacy LED compliance
- Five-year limited warranty
HALO
LCR2 2" Regressed Light Commercial Canless Direct Mount
Overview
The Halo LCR2 is a 2-inch regressed canless direct mount LED module with remote driver / junction box suitable for light commercial applications. This high-powered LED module installs without the use of a recessed housing, reducing time and expense. The regressed lens and smooth baffle provide high optical cutoff and improves visual comfort. The wide distribution pattern is ideal for general area illumination. Field selectable color temperature and high color rendering provide excellent color performance. LCR2 applications include mixed-use, healthcare, education and hospitality environments.