Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

H35ICAT

  • 3" Shallow Recessed New Construction LED Housing
  • Suitable for 2x6 framing or shallow plenum construction
  • Got Nail!™ bar hangers
  • Slide-N-Side™ wire traps
  • AIR-TITE™ per ASTM E283
  • Use with compatible HALO LED integrated trims and modules
H35ICAT

H35ICAT

Overview

Recessed 3" aperture shallow new construction housing for use with LED integrated trims. Suitable for 2x6 residential framing or shallow plenum commercial construction, type IC rated and can be used in direct contact with insulation. Airtight rating reduces airflow between living spaces and unconditioned areas providing additional energy savings. Use with compatible HALO® LED integrated trims and modules providing general, task and accent lighting when energy savings, long life and optical control are required.

Resources

Stock Catalog Number (1)

Want to purchase this product?

Interested in email updates?

Need more information?