- 6-inch fire safe new construction housing
Specifications
Product Description
Brand Name | Halo |
Family | H750FR2ICAT Series |
Description | 6” fire safe new construction housing for LED integrated trims or modules |
Product Details
Lamp Type | LED |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Voltage Rating | 120V |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |