- 6-inch fire safe new construction housing
- Prevents the passage of flames and toxic gases into ceiling plenums
- Fire Rated for up to 2 hours in accordance to UL 263
- Compatible with 6-inch 120V HALO LED modules
- Suitable for multi-family and mixed-use applications
- Airtight and suitable for direct contact with insulation
- Contains no mercury or lead and RoHS compliant
- Five-year limited warranty
HALO
H750FR2ICAT Series
Overview
The HALO H750FR2ICAT is a 6-inch fire safe new construction housing for use with LED integrated trims or modules. This product is fire rated in accordance to UL 263 for up to 2 hours of protection from the passage of flames and toxic gases into ceiling plenums. Suitable for use in multi-family and mixed-use applications requiring up to 2 hours of protection.